Want More Information?

Corning’s Centrix Platformits next-generation switch center solution, combines extreme flexibility and simplicity with the ultimate in density. With superior jumper management and an innovative fiber routing system, the Centrix Platform is a cross-functional system that meets the requirements of multiple application spaces.

  • Supports an industry-leading 4,320 LC or 2,880 SC ports per frame, increasing frame real estate utilization by 50 percent
  • Modular cassette design accommodates various applications, including switch centers, access nodes, street cabinets and building entry points
  • Superior jumper management that accommodates 2.0-mm jumpers
  • Up to 20 percent more jumper routing space and up to 50 percent more cable routing space compared to competitive solutions
  • Frame available in both front or rear cable access designs
  • Offers integration of optical devices such as WDMs, splitters and test ports
  • Offers on-frame splicing without loss of connector count density or special splice housing interconnections